Planar surface gantry EXCM

Testing touch screens and mechanical pushbuttons

The test device Chameleon from PKC Electronics uses various adapters to test mobile end devices - automatically, quickly and reliably. Included: our planar surface gantry EXCM, a compact handling system.

Small planar surface gantry with rectangular working space for extensive functionality in the smallest of spaces

Compact, flat design for payloads of up to 4 kg in three sizes: 10, 30 and 40

  • Easy integration thanks to the matching drive and controller package
  • Minimal moving mass thanks to the parallel kinematic drive concept
  • Stroke scalable along the X and Y-axes

Planar surface gantry EXCM-30

  • Flexible motor connection on top or underneath
  • Optional Z-axis
  • Clean Look design
  • Flexible 3D energy chain
  • Optional adjusting kit

Planar surface gantry EXCM-40

  • High performing thanks to 48 V supply voltage
  • Optional Z-axis
  • Optional adjusting kit
reddot award winner 2014
 
iF Design Award 2014
 
VTUG in a control cabinet

Package solution for control cabinet installation

Valve terminal VTUG in combination with automation platform CPX-E

Short description of the integrated control cabinet solution

Additional information on the CPX-E

 

Product information on the EXCM

Planar surface gantry EXCM in the catalogue

User report from PKC Electronics: test platform for mobile devices with the miniature planar surface gantry EXCM

 

Applications:

Desktop applications with EXCM

Handling of electronics and small parts

 

Small parts assembly and electronics manufacturing

Integrated into the compact handling system YXMx

 

Applications in laboratory processes