MS series service units

Air preparation for any requirement: from the simple standard to specific solutions

Any ISO class possible thanks to the modular system
  • Extremely high flow rates of up to 28,000 l/min
  • Individual configuration in the modular system
  • Built-in pressure/flow sensors
  • Built-in safety valves
  • Energy efficiency thanks to the size mix or the energy efficiency module MSE6-E2M    

Readily available key products: 
MS series service unit from the core range in the catalogue

Entire range: all MS series service units in the catalogue

Products from the extended range are used for specific applications, e.g. with built-in sensors or safety functions.

Festo elevator pitch: find out all the key product information on the MS2 in less than a minute.

Technical data

Type MS2 MS4 MS6 MS9 MS12
Grid dimension [mm]  25 40 62 90 124
Permissible primary pressure [bar] Max. 10
Max. 14 Max. 20 Max. 20 Max. 20*
Operating temperature [°C] -5 ... +50
-10 ... +60
Flow rate of LFR qnN [l/min.] 310 1,700 6,200 20,000 28,000
Port sizes M5, QS6
G1/8, 1/4, 3/8 G1/4, 3/8, 1/2, 3/4 G1/2, 3/4, 1, 1 1/4, 1 1/2 G1, 1 1/4, 1 1/2, 2

* Lubricator max. 16 bar; fully automatic condensate drain max. 12 bar