Mini slide EGSC-BS

Mini-Schlitten EGSC-BS Unterschiedliche Motorpositionen an der EGSC-BS: axial oder parallel Optionaler Vakuumanschluss für erhöhten Schutz in der Anlage Handlingsysteme mit dem Mini-Schlitten EGSC-BS Handlingsysteme mit dem Mini-Schlitten EGSC-BS Handlingsysteme mit dem Mini-Schlitten EGSC-BS Handlingsysteme mit dem Mini-Schlitten EGSC-BS
Mini-Schlitten EGSC-BS Unterschiedliche Motorpositionen an der EGSC-BS: axial oder parallel Optionaler Vakuumanschluss für erhöhten Schutz in der Anlage Handlingsysteme mit dem Mini-Schlitten EGSC-BS Handlingsysteme mit dem Mini-Schlitten EGSC-BS Handlingsysteme mit dem Mini-Schlitten EGSC-BS Handlingsysteme mit dem Mini-Schlitten EGSC-BS

Precise guidance - compact positioning

Mini slide with recirculating ball bearing guide and linear guide

High force and torque absorption combined with quiet spindle operation and precise positioning

  • Compact: optimum ratio of installation space to working space
  • Precise: very good positioning accuracy combined with high load capacity
  • Flexible: wide range of mounting options for optimum machine integration
  • Unique: easy-to-mount system

Application

When compact dimensions and optimised installation space are important:

  • Assembly systems
  • Test and inspection systems
  • Small parts handling
  • Electronics industry
  • Desktop applications

Whether as an individual axis or in combination with the linear axes ELGC as 2D and 3D handling systems. Ideal in combination with the rotary drive ERMO.

Easy-to-mount assembly

  • Easy to combine the mini slide with the linear axes ELGC using the universal profile mounting
  • Larger base axis can be combined with the smaller structural axis without the need for additional adapters
  • Simple linear or three-dimensional gantries, pick & place solutions or 3D cantilever systems

Powerful and clean

  • Lifetime lubrication for maintenance-free operation combined with a long service life
  • Smooth surface with clean look design: easy to clean, less prone to contamination and attractive enough to be used in the visible area of the system
  • Flexible motor mounting with numerous, freely selectable positions and the option to modify it at any time for an optimum machine design
  • Pressure compensation connection on the mini slide with screwed-in sintered plate as standard
  • Increased protection possible at any time with ducted air pressure compensation
  • Easy and low-cost position sensing in combination with proximity sensor SMT-8M

Technical highlights

  • Ball screw: low internal friction, minimal basic load torque
  • Integrated linear guide: rigid and heavy-duty for absorbing lateral forces, increased protection against rotation at high torques
  • Yoke plate: standardised interface for electric rotary drive ERMO for direct mounting on the mini slide EGSC without the need for adapters, installation space and weight of the Z-axis optimised