Valves and valve terminals

Manually and mechanically actuated valves VHEF/VMEF

Manually and mechanically actuated valves VHEF/VMEF

VHEF and VMEF – the little powerhouses that can boost your productivity!

The valves VHEF and VMEF can be used in all industry segments, whether as a hand lever valve, roller lever valve, finger lever valve or stem actuated valve.

 

Valves VHEF and VMEF in the catalogue

 

Proportional valve VPWS

Proportional valve VPWS

Lightweight, compact, high flow rate!

The 15 mm cartridge valve regulates gas flows safely and precisely, whether oxygen, carbon dioxide, air, nitrous oxide or inert gases.

 

Proportional valve VPWS in the catalogue