Dairy

Hygienically safe and efficient automation solutions for cheese production in the dairy

Festo supports you in the complete production process with products, systems and services for automated milk processing

Filling and metering curds for hard cheese

Achieving maximum metering precision and reproducible filling results

Flexible adjustment of filling quantity or change of sizes during process operation

    Clean design valve terminal MPA-C

Clean design valve terminal MPA-C

  • Easy to clean and corrosion resistant
  • Degree of protection IP69K with redundant sealing system
  • FDA-certified materials
  • NSF-H1 grease

More product information on the MPA-C

 

    Suitable for the food and beverage industry: stainless steel round cylinder CRDSNU from Festo

Stainless steel round cylinder CRDSNU

Standard cylinder to ISO 6432 with self-adjusting cushioning

  • Ambient temperature varies depending on variant: low temperature resistant or heat resistant
  • Sealing variants for use in applications with intensive cleaning

 

CRDSNU in the catalogue

Cushioning variants for CRDSNU

    Round cylinder made of stainless steel CRHD

Hygienic design stainless steel round cylinder CRHD

Double-acting round cylinder with position sensing and adjustable cushioning

  • Suitable for extreme environments with temperatures from −20 to +80 °C
  • Specially designed for the food zone: clean room class 6

 

CRHD in the catalogue

    Standard cylinder CRDNG in stainless steel

Standard cylinder CRDNG to ISO15552, in stainless steel

Corrosion-resistant cylinder in easy-to-clean design

  • Ambient temperature: -20 ... +80 °C
  • FDA approval for NSF-H1 lubricating grease and sealing on the basic version

 

CRDNG in the catalogue

    Electric cylinder ESBF in Clean Look

Electric cylinder ESBF in Clean Look with smooth surfaces

Including sensing with user-definable reference point

  • High repetition accuracy: ±0.015 mm
  • Specially designed for splash zones: NSF-H1 grease, IP65 and enhanced corrosion protection
  • Sealing air for cleaning

 

Further product information on ESBF