Electric linear axis EGC

Toothed belt axis EGC-TBFlexible, freely selectable motor mounting on the toothed belt axis EGC-TBToothed belt axis EGC-TB with optional, freely movable additional slideSpindle axis EGC-BSSpindle axis EGC-BS with attached servo motor EMMS-ASToothed belt axis with displacement encoder and clamping unit at both endsDriveless linear guide unit EGC-FA with freely movable slide unitHeavy-duty toothed belt axis EGC-TB-HDHeavy-duty spindle axis EGC-BS-HD Zoom

 

Click for more product images

Toothed belt axis EGC-TBFlexible, freely selectable motor mounting on the toothed belt axis EGC-TBToothed belt axis EGC-TB with optional, freely movable additional slideSpindle axis EGC-BSSpindle axis EGC-BS with attached servo motor EMMS-ASToothed belt axis with displacement encoder and clamping unit at both endsDriveless linear guide unit EGC-FA with freely movable slide unitHeavy-duty toothed belt axis EGC-TB-HDHeavy-duty spindle axis EGC-BS-HD

Dynamic and fast with improved rigidity – as a toothed belt drive, spindle drive or guide axis

With new safety elements for creating a safety-related handling axis



Electric linear axis EGC in the catalogue

Toothed belt axis EGC-TB / EGC-HD-TB

  • For high speeds and dynamic movements together with heavy loads and long strokes
  • Optionally with second slide for higher loads and torques

Spindle axis EGC-BS / EGC-HD-BS

  • For precise and smooth operation together with high loads and long strokes

Optional safety features

  • Position sensing with inductive proximity sensor SIES-8M, flush-fitting assembly in profile slot
  • Incremental displacement encoder for safety-related 2-channel solutions or for increased positioning accuracy of the toothed belt axis
  • Clamping unit for clamping the slide in safety-related applications

Features of the heavy-duty variant HD

  • Very high load-bearing capacity laterally to axis Mx with factor of 2 compared to standard axis
  • Load closer to the double guide: smaller lever arms for highest torques and large maximum load

Engineering

Driveless linear guide axis EGC-FA

  • Freely movable slide
  • To increase force and torque capacity

Guide axis EGC-FA in the catalogue 

Electrical toothed belt axis EGC-TB-185 with 8.5 m stroke

EGC Product information

See as flip book

 
High speed with electric systems at Tecdisma

High speed with electric systems for the production of metal tubes at Tecdisma, Spain

Application video – Tecdisma

 
Electric axis EGC