Festo Configuration Tool FCT
Extensive configuration with 31 positioning options and diagnostic functions
In the “binary profile 31” control mode, up to 31 motion steps can be configured directly at the PC. Furthermore, acceleration values, speed, force and jerk limiting can be entered – without a PLC.
Comprehensive configuration
31 positioning options and diagnostic functions
In the Festo Configuration Tool FCT, all drives within a given system are clearly arranged and can be managed from within a single project.
For further commissioning, the FCT enables movement of axial systems in individual steps or in sequences. You have access to tools to write individual records in the teach-in process into the motion record table as well as trace functions.
Use the free software platform FCT offline at your desk or online at the machine.
Further system combinations with FCT
Combinations can be created by attaching further components to the front-end of the controller and the stepper motor – or by expanding the application
Controller
| ![]() |
Controller +
Stepper motor | ![]() | |
+ Electric cylinder EPCO | + Electromechanical components | |||
Application expansion:
| Application expansion:
| |||