For your safety in the cleanroom
We test our products in accordance with VDI directive 2083-9.1 and classify them according to ISO 14664.
Festo works with the Fraunhofer Institute for Production Technology and Automation (IPA) and the renowned Nanyang Technological University in Singapore to ensure that its products meet the high requirements for use in cleanrooms.
A dedicated Competence Center for Cleanroom Technology at Festo Singapore provides the necessary infrastructure for the production and packaging of cleanroom products.
Cleanroom: qualification measurement
Test assembly
Mini test environment in ISO 14644-1 class 3
Particle detector
The particle detector scans the test specimen and pinpoints critical areas where the highest numbers of particles are released, e.g. at the piston rod seal of a cylinder.
Visual particle counter
Measures the average particle concentration at the critical point over 100 minutes at 80% of the maximum permissible load