Quickly and reliably to a ready-to-use drive system – the Festo Automation Suite combines the parameterisation, programming and maintenance of Festo components in one program and enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.
Individual, intuitive – and user-friendly as never before
- Uniform user interface
- Basic functionalities of all Festo components are already integrated
- Customisable through device plug-ins and add-ons
- Practical: device information and instruction manuals can be accessed directly via the software
- Available free of charge on the Festo Support Portal
Servo drive plug-in CMMT-AS
- An operational drive system in just 5 steps – parameterisation takes place almost fully automatically with the commissioning wizard
- Advanced editing with the expert view: full access to all device parameters
- Conveniently install the plug-in using the software
Plug-in automation system CPX-E
- Controller programming in CODESYS as a system expansion for SoftMotion - up to robotic applications
- Just 2 mouse clicks instead of 100: greatly simplified integration of the servo controller CMMT-AS into the control program with CPX-E-CEC
- Conveniently install the plug-in using the software
Download now for free
Festo Automation Suite