Swivel module DSM-B: size 63
Sturdy and cost-effective swivel module for freely adjustable angles up to 270°
The benefits to you:
- Powerful: new chamber seal and new swivelling vane for outstanding synchronism from 1.5 to 10 bar
- Cushioning with fixed stop for greater repetition accuracy and high mass moment of inertia
- Cushioning option: flexible or hydraulic cushioning
- Easy to service: precision-adjustable swivel angle, compatible with DSM-A series
- Reliable: secure mounting with toothed cushioning mount
- Economical: compact, low-cost sensing

DSM-T: Swivel module with tandem rotary vanes
Torques of up to 80 Nm

DSM-...-HD: Swivel module with rotary vane
Backlash-free, preloaded bearing elements:
-
High load torques
-
Very precise bearing with high running accuracy