Large working space, high speed, smooth transport
During the production of solar cells, the fragile wafers frequently need to be picked up and repositioned at high speed and with great precision. The high-speed planar surface gantry offers an optimum solution for handling solar wafers.
Designed for handling solar cells and wafers, the high-speed planar surface gantry covers a rectangular working space with up to 4 degrees of freedom. The Bernoulli gripper has been adapted to transporting the fragile wafers. It permits smooth, almost contactless transport.
Cartesian high-speed handling unit with robotic functionality
Optimum dynamic response with up to 100 picks/min
Compact and flat: outstanding installation/working space ratio
- Low vibration: reduced requirements for the frame
- Can be expanded with a Z-axis or rotary/lifting module for 3D applications
- Ready-to-install complete system, fully assembled and wired up
- Optional: controller package CMCA (in a control cabinet or on a mounting plate)