Meat processing – safely automated

Meat processin

Hygiene is crucial in meat processing. Every one of your systems, from slaughter to meat processing to packaging, has to be meticulous when it comes to preventing contamination. That is why we have pneumatic and electric automation solutions that are perfect for processing meat and sausages, built using a hygienic design, extremely resistant to external influences and easy to clean.

Key safety questions

Safety in the meat and sausage processing industry means machine safety. But having reliably clean production processes is also a top priority.

Emergency Buton
Machine safety

For Festo machines, working safely with machines is a matter of course. Using safe pneumatic and electric components from Festo provides you with the certainty that your safety measures are being implemented in compliance with the European Machinery Directive 2006/42/EC. This allows you to achieve the best possible safety at your workstations.

With our industry experience, we guide companies through the stages of risk assessment, designing a safety plan, validation and much more – with practical on-site training for your employees.

More about safety

Clean Design Valve Terminal
Food safety

We make no compromises when it comes to food safety. We provide you with the right automation components for meat processing machines, with durable and resistant materials and a hygienic design. Everything you need for a perfectly hygienic and clean condition that can be achieved very fast.

We are very aware of how things have to be done in your industry, and our experts are very familiar with the relevant standards and directives you must adhere to.

More about food safety

Reliably tight packaging

An example of food packaging is an application that can handle materials of different quality and thickness, while making sure the tension is right for every material. If not, the goods might be damaged or the packaging may not be fully sealed. The utmost care must be taken when feeding in the material – even tiny inaccuracies can lead to a loss of quality in production.

The solution is a dancer control system that integrates all the functions in a decentralised manner on the valve terminal MPA. This includes our terminal CPX, which you can use to easily incorporate pneumatic and electric control chains into any automation concept. Our easy-to-clean stainless steel round cylinder CRDSNU ensures spotless processes.

Automation for meat processing

CRDSNU

Round cylinder CRDSNU

With NSF-H1 grease. Extremely reliable and durable thanks to the dry-running seal. Always correctly adjusted, too, thanks to the self-adjusting end-position cushioning system PPS.

More about the CRDSNU

Valve terminal MPAC

Valve terminal MPA-C

Easy to clean and corrosion resistant. IP69K for direct use in challenging environments. FDA-compliant materials and NSF-H1 grease included.

More about the MPA-C

PTFEN

Plastic tubing PTFEN

The PFTEN tubing is particularly resistant to chemicals, cleaning agents, extreme temperatures and pressure. Ideal for the food processing industry, e.g. meat processing.

More about the PTFEN

The application: cutting

Your objective: efficient separating and handling

Our solution: powerful support with Clean Design drives throughout the cutting process

    Suitable for the food and beverage industry: stainless steel round cylinder CRDSNU from Festo

Stainless steel round cylinder CRDSNU

Standard cylinder to ISO 6432 with self-adjusting cushioning

  • Ambient temperature varies depending on variant: low temperature resistant or heat resistant
  • Sealing variants for use in applications with intensive cleaning

 

CRDSNU in the catalogue

Cushioning variants for CRDSNU

    Clean and powerful: Clean Design standard cylinder DSBF from Festo

Clean and powerful: Clean Design standard cylinder DSBF

Corrosion-resistant, standard dimensions to ISO 15552. FDA-approved lubrication and seal in the basic design. Even faster start-up with the optional self-adjusting end-position cushioning PPS and perfect in conjunction with the corresponding sensor SMT-C1.

 

DSBF in the catalogue         Sensors SMT in the catalogue

 

    Valve series VUVG

Valve series VUVG - the new benchmark for standard valves

Low-cost, high-flow, compact and simple – the best valve in its class

  • Patented cartridge principle for excellent sealing characteristics and durability
  • Compact with high flow rate
  • Can be expanded to form a valve terminal with an individual connection
  • Electrically and pneumatically actuated valves

More about valve series VUVG

    High-speed monitoring: intelligent vision system SBOx-M from Festo

High-speed monitoring: intelligent vision system SBOx-M

Analysing processes and detecting error sources, checking and controlling filling levels: the compact vision system with permanently integrated lens or interchangeable lens is specialised on the detection, recording, analysis and control of fast movements.

 

Vision systems for function monitoring

Valve series VUVG

Valve series VUVG - the new benchmark for standard valves

Low-cost, high-flow, compact and simple – the best valve in its class

  • Patented cartridge principle for excellent sealing characteristics and durability
  • Compact with high flow rate
  • Can be expanded to form a valve terminal with an individual connection
  • Electrically and pneumatically actuated valves

More about valve series VUVG

Other products of interest for your application:

To the installation tab