With pneumatic end-position cushioning PPS
Need to adjust the cushioning? Fine tune it?
You can leave all that to PPS.
The end-position cushioning system PPS automatically adjusts itself to changes in load and speed.
- High cycle rates possible
- Ideal for OEMs: no risk of tampering
- Up to 50% shorter than the standard cylinder ISO 15552 – with the same stroke
- 1:1 interchangeable with ADN-P