Valve terminal VTUG, plug-in

The compact valve manifold for low-cost, general use

  • Available as a multi-pin or fieldbus valve terminal – for quick and easy conversion
  • Diagnostics via fieldbus and LEDs
  • Up to 24 valve positions on a fixed grid
  • Two functions at a single valve position using 2x 3/2-way valves
  • VTUG with plug-in for safety functions: integration of valves VUVG with individual connection
  • Suitable for use in a control cabinet
  • 3 valve sizes – up to 100% higher flow rate than competitor solutions

New:

  • Optimised, space-saving variant for installation in control cabinets – VTUG with manifold rail, outlet direction to the front
  • No more problems with back pressure thanks to check valves for the manifold rail
  • Individual, low-cost, tamper-proof regulation of speed with fixed flow restrictor for the manifold rail
  • Replace the valve during operation with the hot swap function

 

Configuration and downloads

Configure and order valve terminal VTUG

Further product information on the VTUG

Outline of the control cabinet section with mounting holes

 
Fieldbus VTUG

New:

EtherNet/IP

Installation system CPI

 
 

Amazingly simple, low-cost fieldbus technology:

More information on the installation system CTEL

 
VTUG in a control cabinet

Package solution for control cabinet installation

Valve terminal VTUG in combination with automation platform CPX-E

Short description of the integrated control cabinet solution

Additional information on the CPX-E