Testing touch screens and mechanical pushbuttons
The test device Chameleon from PKC Electronics uses various adapters to test mobile end devices - automatically, quickly and reliably. Included: our planar surface gantry EXCM, a compact handling system.
Small planar surface gantry with rectangular working space for extensive functionality in the smallest of spaces
Compact, flat design for payloads of up to 4 kg in three sizes: 10, 30 and 40
- Easy integration thanks to the matching drive and controller package
- Minimal moving mass thanks to the parallel kinematic drive concept
- Stroke scalable along the X and Y-axes
Planar surface gantry EXCM-30
- Flexible motor connection on top or underneath
- Optional Z-axis
- Clean Look design
- Flexible 3D energy chain
- Optional adjusting kit
Planar surface gantry EXCM-40
- High performing thanks to 48 V supply voltage
- Optional Z-axis
- Optional adjusting kit
Configure now in the Handling Guide Online