New air preparation and connection technology products

Energy efficiency module MSE6-E2M

Energy efficiency module MSE6-E2M

The MSE6-E2M does more than just monitoring and analysing –

it actively intervenes. The intelligent energy efficiency module automatically monitors and regulates the compressed air supply in new and existing systems.

 

Energy efficiency module MSE6-E2M in the catalogue

Safety coupling NPHS

Safety coupling NPHS

For simple and completely safe decoupling

Powerful, made of metal, NPHS-D6-M

 

Safety coupling NPHS in the catalogue

 

Hand slide valve VBOH

Hand slide valve VBOH

Convenient switching without pressure loss

The outstanding, ergonomically shaped hand slide valve VBOH

 

Hand slide valve VBOH in the catalogue

Tubing PUN-H

Transparent tubing PUN-H-T

Detect immediately whether solid particles, moisture or oil are present in your application.

The transparent tubing ensures a reliable air supply even in humid environments and allows you to quickly check whether everything is OK.

 

Transparent tubing PUN-H-T in the catalogue

Vacuum generator OVEM

Vacuum generator OVEM

Straightforward operation and diagnostics: the OVEM can be easily controlled from the PLC using IO-Link.

Providing the ultimate in process reliability, the OVEM monitors the set evacuation and ejection time for each cycle. With automatic and timely fault indication.

 

Vacuum generator OVEM in the catalogue