Pneumatic drives and systems

 

 

DHPS

Parallel gripper DHPS

Small but with a big gripping force of up to 970 N!

The T-slot guide of the gripping jaws is durable and precise. It is also flexible in application: it can be used as a double-acting or single-acting gripper, as a compression spring to boost or back up gripping forces, or as an external and internal gripper up to an operating frequency of 2 to 4 Hz.

 

Parallel gripper DHPS in the catalogue

 

 

DACS

Holding brake DACS Cylinder with holding brake DFLC/DFLG

Maximum safety for braking and holding!

If necessary even at full speed. The unique holding mechanism of this friction brake with pressure control and boosted by spring force is validated by the TÜV type test and a declaration of conformity. The brake is available in combination with standards-based cylinders to ISO 15552 with the type code DFLC or DFLG.

 

Holding brake DACS in the catalogue

 

 

Mini slide DGST

Mini slide DGST

It is the smallest of its kind and the shortest slide drive on the market

However, it is strong when it comes to precision, forces and motion control. The yoke and slide form a single part for maximum torsional rigidity.

 

Mini slide DGST in the catalogue

Linear drive DLGF

Linear drive DLGF

Impressive on its own but also a great team player!

Thanks to its versatile interfaces, it can be combined with cylinders or slide units without any need for adapter plates.

   

Linear drive DLGF in the catalogue

 Compact cylinder AEN-S/ADN-S

Compact cylinder AEN-S/ADN-S

Even more compact: ideal for very small movements in the tightest of spaces

Whether pushing buttons or flicking switches, the ADN-S executes small and micro movements reliably.

 

Compact cylinder AEN-S/ADN-S in the catalogue

Servo-pneumatic drive solution YHBP

Servo-pneumatic drive solution YHBP for all types of balancers

Operating force: 10 N. Moving mass: up to 999 kg.

Easy control with little exertion of force.

 

Drive solution YHBP in the catalogue