Linear actuator DFPC
Standard from stock or individually configurable? The choice is yours!
The new linear actuator DFPC offers both predefined standard variants that are available quickly from stock, or comprehensive and individual configuration options for stroke, length of the spacer bolts at the bearing cap, piston rods of differing lengths, thread types and diameters as well as ATEX certification, if required.

NAMUR valve VSNC
The NAMUR generation.
The standard NAMUR valve VSNC is certified worldwide in accordance with current Ex standards. The classic spool versions and the new variants with sturdy poppet valve technology make the VSNC suitable for virtually all industry segments.
NAMUR valve VSNC in the catalogue

Configurator for process valve units KVZA and KVZB
Just a few steps to an automated process valve!
The configurators for butterfly valve units KVZA and ball valve units KVZB greatly simplify engineering and procurement processes.

Filter regulator PCRP
A tough performer: the robust stainless steel filter regulator
The extremely corrosion-resistant filter regulator PCRP excels at high flow rates, reliable pressure regulation and is amazingly sturdy.