Automation in the laboratory:
kinematic systems for specimen handling

 

Technologies for automating the life sciences field

The health system is under increasing cost pressure, not least due to changing demographics. Companies face the challenge of creating affordable yet effective medical technology and diagnostic procedures for preventive healthcare. The LifeTech division at Festo provides the answer – with innovative solutions for laboratory automation.

 

Ready-to-install modules support the automation of sample preparation.

From identifying and checking the sample carriers to opening and closing sample vials and adding liquids to microwell plates, Festo offers you standardised components and develops tailored solutions together with you.

Gripping, opening and dispensing

 

Gripping, opening and positioning small sample vials

The extremely compact rotary gripper module EHMD is ideal for applications in laboratory automation such as opening and closing a wide variety of small sample vials. In combination with a gripper and handling system, it becomes a ready-to-install complete solution.

 

Rotary gripper module EHMD

Rotary gripper module EHMD

  • Infinite electrical rotation and electrical or pneumatic gripping
  • Universal handling of small sample containers
  • Gripping and rotation as well as opening and closing of caps
  • Optional: assembly module with Z-compensation automatically adjusts to the cap’s thread pitch.
  • Payload up to 250 g

Find out more here about the rotary gripper module

Rotary gripper module EHMD in the catalogue

 

Festo EHPS

Electric gripper EHPS

  • Compact design
  • Simple control for opening/closing grippers
  • Gripping force adjustable at the gripper module
  • Used where pneumatics is not permissible or required

Find out more here about the electric gripper

Dispense head VTOE

Dispense head VTOE

  • Modular dosing system for ready-to-install solutions
  • Dosing of a wide range of reagents with maximum precision
  • Up to 8 individually controlled valves
  • Compact dimensions

More information about liquid handling

Dispense head VTOE in the catalogue

 

Positioning, identifying and evaluating 

 

Handling system with camera

The sensor reads the barcode and checks the quality of the sample by comparing specific characteristics such as fill quantity and blood quality.

 

Planar surface gantry EXCM-30

Planar surface gantry EXCM-30

  • Compact and flat for payloads up to 3 kg
  • Space-saving for installation in laboratory devices
  • Preparameterised and ready to install

Find out more here about planar surface gantries

Planar surface gantry EXCM in the catalogue

 

 

Compact handling system YXMx

Compact handling system YXMx

  • Matching, ready-to-use system kit comprising software, controller and kinematic system
  • Easy to integrate into the application environment
  • Easy to program and commission

How to automate laboratory processes (YouTube)

Find out more here about this handling system

Keep up to date with the LifeTech blog from Festo
Our experts in Development, Product Management and Business Development give you all the latest news.
Festo LifeTech Blog
www.festo.blog

 

Contact

Do you have any questions about our products?

Get in touch with us!

 

 

Kontaktirajte nas

Za dodatne informacije možete nas kontaktirati na:

Festo Srbija
Omladinskih brigada 90v
(poslovni centar Airport City)
11070 Novi Beograd, Srbija
+381 11 7853 900
info@festo.rs
FestoSrbija na Facebook-u

 
 

User reports

DNA extraction robot with electric handling system from Festo at LGC, Great Britain

Modular sample processor for automated sample preparation at Anton Paar GmbH, Austria

DNA extraction system with high throughput – Synchron Lab Automation