Rigorous requirements
for high-performance filling systems

The application: basics for the installation
Your objective: compressed air quality in accordance with legal requirements, efficient supply for high system availability and cost-optimised operation
Our contribution: components and services for optimum compressed air preparation and supply including leakage detection

Stainless steel control cabinets with protection up to IP 69K
Ready-to-install solutions for the food industry
- Application-specific combination of components: pneumatic, electric or combined
- Easy to clean and protected against the ingress of liquids and foreign matter

Safety valve MS6-SV
Reliable and fast venting of systems with integrated soft-start function
- Diagnostics, switching status and pressure sensing via AS-i bus
- Certified for Performance Level e, category 4, in accordance with DIN EN ISO 13849-1

Clean compressed air for the food industry with Festo service units
Fine, micro and activated carbon filters for the highest compressed air quality requirements

Tubing/fitting combination PFAN/NPCK
- Highest level of corrosion resistance (CRC 4)
- FDA compliant
- Suitable for a wide range of media
- No edges: easy to clean

Tubing/fitting combination PLN/NPQP
- Resistant to cleaning agents
- FDA compliant
- Economical

Hydrolysis-resistant and approved by the FDA: tube and fitting PUN-H/NPQH
- Fitting NPQH, nickel and resistant to cleaning agents
- Polyethylene/polyurethane tubing PUN-H, suitable for use with energy chains
Product overview of tubing and fittings