Angle seat valves VZXA

Process valves for shutting off gases or liquid media

  • Sturdy and easy-to-clean stainless steel process valve
  • High flow rates
  • Modular design with standardised interfaces, making them freely combinable and easy to mount
  • Quick and easy maintenance

Product information on the VZXA

Angle seat valves VZXA in the catalogue

Sizes and connections

  • Valve bodies made of stainless steel in nominal widths DN15 to DN65
  • Connection variants: threaded connection available, clamping and welding connections to follow
  • Stainless steel actuator in 3 sizes and in control functions NC (normally closed), NO (normally open) and DA (double acting)
if Design Award 2016