Servo-pneumatic drive solution YHBP for all types of balancers

For effortlessly moving loads from 25 up to 999 kg

With less than 10 N of actuating force at the handle

Do your employees have to constantly move heavy loads, for example while loading and unloading or during assembly in production lines? YHBP offers a safe solution that can be installed in balancer systems to improve workplace ergonomics for your employees.

 

Servo-pneumatic drive solution for balancers Zoom in for further details

 

Zoom in for further details


The benefits to you:

  • Extremely fast, automatic weight detection
  • Safety up to Performance Level d
  • Modbus TCP interface for connection to the PLC
  • Optional: control components installed in the control cabinet
  • Easy commissioning and diagnostics

More highlights

Application:

  • Suitable for all commercially available kinematic systems such as lifting columns or parallel kinematics
  • Perfect for the automotive, electronics, food and packaging industries
Components of the servo-pneumatic drive solution YHBP for all types of balancers

System components at a glance

The complete solution consists of a pneumatic standards-based cylinder, a displacement encoder, a balancer controller with pre-installed web visualisation, a balancer valve unit and a pneumatically operated handle. The safety version additionally features a sensor interface and safety relay unit as a speed monitor. The control components can optionally be installed in a control cabinet so almost no wiring effort is required during commissioning.

Watch the video to find out more about the individual components

Servo-pneumatic drive solution YHBP in balancer systems at KIA Motors

Flexible in use

Balancer systems support many applications in final assembly in the automotive industry where heavy loads have to be moved. The car manufacturer KIA Motors in Slovakia uses balancer systems with the drive solution YHBP for a variety of tasks.

  • Fitting tyres
  • Disassembling doors before varnishing
  • Installing batteries in hybrid vehicles

View the application example of KIA Motors

Highlights in detail

Would you like to know more?

Product information YHBP
 

Order now!

To the configurator

 

 

Five inputs for predefined functions and three outputs for status monitoring

Five digital inputs can be used to implement user-defined special functions for controlling the balancer system. The following functions are available for the individual inputs in the web visualisation selection menu:

  • Speed limit (edge or level controlled)
  • Preselect load
  • Move up/down
  • Switch to load-guided mode
  • Exhaust cylinder

Three digital outputs are available for status monitoring.