滑台式电缸 EGSL

使用最长可达 300 mm 的行程进行高效定位。对于垂直应用和短行程滑块,可进行不同定位。

ESGL – 甚至可在机械负载较高的工况下进行高精度移位、拾取和插入操作

线性度和平行度达到 1/100mm 级别

优势:

  • 可自由定位,重复精度 ≤ ±0.015 mm
  • 具有极高的基本滑块额定负载,是压装或连接等垂直应用的理想选择
  • 可靠:全封闭主轴可以防止污物或杂散的小件进入导向区。
  • 灵活:电机可进行横向或轴向安装,在这种情况下转动 4 x 90°。
  • Festo 的软件包 FCT 中提供各种适用的软件工具


应用
用作线性门架和三维门架中的 Z 轴,在抓取和组装区域完成取放任务。

技术数据

尺寸

35 45 55 75

丝杆的螺距 [mm]

8 3 10 5 12.7 10 20
工作行程 [mm]
50 100, 200 100, 200, 250 100, 200, 300

有效载荷导向值,水平 [kg]


2 6 10 14
有效载荷导向值,垂直 [kg] 1 3 5 7
最大进给力 Fx [N]
75 150 300 450
最大速度 [m/s] 0.5 0.3 1.0 0.4 1.0 0.65 1.3
最大加速度 [m/s2] 25
重复精度 [µm] ±0.015

 

 

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer