Highlights: Electrical automation

Stepper motor

Stepper motor EMMS-ST

For simple positioning applications with reduced requirements: the durable series of stepper motors in two-phase hybrid technology.

Electric cylinder

Electric cylinder ESBF

With a dynamic feed force of up to 17 kN, the extremely powerful electric cylinder ESBF comes into its own wherever heavy-duty and reliable positioning as well as precision and dynamic response are needed.

Servo motor

Servo motor EMMT-AS

The servo motor EMMT-AS for demanding and dynamic applications is characterised by very good controllability and path accuracy for positioning tasks, while the space-saving, single-cable solution significantly reduces installation effort.

Servo drive

Servo drive CMMT-AS

Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.

Servo drive

Servo drive CMMT-ST

The extremely small servo drive CMMT-ST positions and moves highly economically, dynamically and precisely up to 300 W, point-to-point or interpolating. It is also commissioned simply via Festo Automation Suite and integrated Auto-Tuning in the shortest of time.

Spindle axis

Spindle axis ELGT-BS

Compact and low-cost spindle axis with integrated double guide for 2D and 3D cantilever systems in the electronics industry, with desktop applications as well as in battery production.

Toothed belt axis

Toothed belt axis ELGC-TB

The reasonably priced axis family ELGC allows you to realize incredibly compact dimensions and make the most of your installation space – for small parts handling, desktop applications and much more. The toothed belt axis offers precise, durable rail guidance.

Cantilever axis

Cantilever axis ELCC

Very lightweight and yet rigid at the same time! Whether for palletising, packaging or for a wide variety of positioning tasks with long strokes, the dynamic cantilever axes ELCC for loads of up to 100 kg are extremely impressive thanks to less oscillation and cycle times that are up to 30% shorter.

Toothed belt axis

Toothed belt axis EGC-TB

The heavy-duty toothed belt axis EGC-TB has a unique, optimised cross section for maximum rigidity and load bearing capacity. This dynamic linear drive can achieve high speeds even with large loads and long strokes.

Highlights: Festo Core Range

One-way flow control valve

One-way flow control valve VFOE

Barely thicker than a tube and just as lightweight, the one-way flow control valve can be mounted directly on the drive.

Push-in fitting

Push-in fitting QS

Round cylinder

Round cylinder DSNU-S

Slimmer and shorter than ever before. Ideal for tight installation spaces. Extremely sturdy thanks to its resilient materials.

Guided drive, metric

Guided drive, metric DFM

With the guided drive DFM, you can count on precise guidance and great absorption of torques and lateral forces, coupled with a sturdy, compact design. It is suitable for clamping, lifting and stopping applications.

Standards-based cylinder

Standards-based cylinder DSBC

Standards-based profile cylinder to ISO 15552 with a wide variety of mounting options.

Solenoid valve for individual connection

Solenoid valve for individual connection VUVG

This universal valve has been newly designed on the inside and now offers an outstanding combination of high flow rates and a compact design. The entire VUVG range, as an individual valve or a valve terminal, is designed to cater precisely for all your requirements.

Proximity switch

Proximity switch SDBT-MSX

Electronic proximity switch for T-slot, can be inserted from above; commissioning without a power supply is quick, easy and very reliable, without the need for precision adjustment or re-adjustment, either via auto teach-in or programming

Mini slide

Mini slide DGST

The most compact slide on the market. Comes with integrated shock absorber and sensor holders, and integrated basic cushioning. Best of all: the slide and yoke are a single component ‒ offering great torsional rigidity and unrivalled precision.

Service unit combination

Service unit combination MSB4

Perfect compressed air preparation! With its large product range, highly functional components and a wide choice of services, the MS series from Festo offers a complete concept for compressed air preparation – for both standard applications and application-specific solutions.

Festo at a glance

Festo is both a global player and an independent family-owned company with companies in 61 countries. We supply automation technology and technical education solutions for more than 35 industries.

Festo worldwide

Facts and figures

  • 20.700 employees worldwide
  • 3.36 billion euro group turnover
  • 300.000 customers in factory and process automation
  • 36.000 fully equipped education facilities

-

Show more Show less