Hand slide valve VBOH-32-M5

1609969

GTIN: 4052568107994

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, double solenoid
Pneumatic connection, port 1
M5
Standard nominal flow rate (standardised to DIN 1343)
236 l/min
Grid dimension
17 mm
Operating pressure
-0.95 bar - 12 bar