Vacuum generator VN-20-H-T6-PQ4-VQ5-RO2
193495
GTIN: 4052568153342
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
2 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
98 l/min

