The pilot-operated solenoid valve VOFC has an excellent safety concept and can be used everywhere. That is why it is used in world-leading chemical, petrochemical and pharmaceutical production lines, as well as in the oil and gas industry, making it the favourite choice for controlling single- or double-acting valve actuators.
The solenoid valves are also extremely reliable and safe in fail-safe functions for safely switching off valve actuators with positioners.