1. Hardcover design
To protect the guide and spindle drive
2. Adapter kits
For servo motors from Festo and for many Asian and European third-party motors
3. Motor mounting
Free choice of motor positions (turned 4x90°), can also be changed at a later date
4. Position sensing
Cost-effective and simple position sensing thanks to inductive proximity sensors mounted directly in the slot as well as an adapter kit for opto-electrical sensors commonly used in Asian markets, e.g. from Omron
5. Z-Axes
Alternative Z-axes for vertical movements: spindle axes ELGC or mini slides EGSC
6. Connecting components
Very lightweight yet extremely stable mounting brackets and mounting plates for precisely connecting the axes to each other
7. Guide
Double guide of the axis slide for size 120/160 and extra-wide individual guide of the axis slide for size 90
8. Mounting options
Mounting with a direct screw-in connection or on the side using slot nuts or mounting brackets
9. Battery manufacturing
Less than 1% copper and zinc content