1. Cover strip
Permanent stainless-steel cover strip protects the guide and spindle or toothed belt
2. Motor mounting
Free choice of motor positions and mounting kits, various axial and parallel kits, can also be changed at a later date
3. Integrated coupling
Highly compact coupling integrated into the toothed belt axis. Includes simple replacement for servicing, compatible with axial and parallel kit
4. Guide
Integrated recirculating ball bearing guide with a long service life and rigid precision guide rail to absorb high guide forces
6. Optional vacuum connection
Sealed connection for leak-proof axis as standard; vacuum can be connected retrospectively for increased protection of the system through low particle emissions