Angle seat valve VZXF-L-M22C-M-B-G34-180-M1-V4V4T-50-20

1002515

GTIN: 4052568226169

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G3/4 to DIN ISO 228
Flow rate Kv
6.5 m³/h
Medium pressure
0 bar - 20 bar
Nominal size
18 mm