Angle seat valve VZXF-L-M22C-M-A-N12-130-M1-V4V4T-50-16

1002545

GTIN: 4052568226459

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1/2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
3.8 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
13 mm