Angle seat valve VZXF-L-M22C-M-B-N12-130-M1-V4V4T-50-40

1002546

GTIN: 4052568226466

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1/2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
3.3 m³/h
Medium pressure
0 bar - 40 bar
Nominal size
13 mm