Barbed fitting CN-M5-PK-4
12256
GTIN: 4052568021436
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Nominal size
2.5 mm
Ambient temperature
0 °C - 60 °C
