Push-in bulkhead connector QSSK-6

130638

GTIN: 4052568023881

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Ambient temperature
-10 °C - 80 °C
Nominal size
3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar