Motor cable NEBM-SM12G8-E-2.5-Q5-LE6

1449601

GTIN: 4052568105983

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connector system
M12x1, A-coded to EN 61076-2-101
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
2.5 m