Fitting NPCK-C-D-G38-K10

1489614

GTIN: 4052568106225

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Nominal size
6.2 mm
Operating pressure complete temperature range
-0.95 bar - 12 bar