Plug socket MSSD-EB

151687

GTIN: 4052568010720

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-pin - Socket - Angled socket - Type C - To DIN EN 175301-803 - To DIN EN 61984 - Square design MSEB - Square design MSN2
Connection cross section
0.75 mm²
Degree of protection
IP65 - To IEC 60529