Push-in fitting QSM-M5-3-I
153313
GTIN: 4052568011307
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
1.9 mm




