Push-in fitting, rotatable QSR-1/8-4

153401

GTIN: 4052568034412

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Ambient temperature
0 °C - 60 °C
Nominal size
2.1 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar