Shut-off valve HE-2-3/8-QS-10

153473

GTIN: 4052568011444

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2/2-way, double solenoid
Pneumatic connection, port 1
R3/8
Standard nominal flow rate (standardised to DIN 1343)
760.5 l/min
Operating pressure
-0.95 bar - 10 bar
Type of actuation
Manual