Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo for alternatives

Compact cylinder AEVU-100- -A-P-A

156269

Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4516 N
Stroke
1 mm - 25 mm
Cushioning
Elastic cushioning rings/plates at both ends