Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Compact cylinder ADVU-100-15-A-P-A

156664

GTIN: 4052568119171

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends