Encoder cable NEBM-M12G8-E-5-S1G9-V3
1599105
GTIN: 4052568243159
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M12x1, A-coded to EN 61076-2-101
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
Sub-D
Cable length
5 m
