Flat cylinder DZF-25- -A-P-A-S6

161249

Loading...
Mode of operation
Double-acting
Piston diameter
25 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends