Plug socket with cable KMPPE-B-5
161878
GTIN: 4052568072124
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M16x0.75 to EN 61076-2-106
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
5 m
