Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Linear drive DGPL-18- -PPV-A-KF-B

161977

Loading...
Piston diameter
18 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
153 N
Stroke
10 mm - 1800 mm
Cushioning
Pneumatic cushioning, adjustable at both ends - Shock absorber, hard characteristic curve
Position detection
Via proximity switch