Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

03/2026 - Product is being phased out. Do not use for new designs.

01/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2031 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Servo drive

Please contact Festo for alternatives

Motor controller CMMP-AS-C10-11A-P3-M0

1622904

GTIN: 4052568243272

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current
11 A
Nominal operating voltage AC
400 V
Phases of nominal operating voltage
3 Phase ~
Controller nominal output
6000 VA
Fieldbus link
CANopen - Modbus/TCP