Flat cylinder DZF-50- -P-A-S6
164066
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/plates at both ends



