Flat cylinder EZH-2,5/9-20-B
164992
GTIN: 4052568073640
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
6 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
10 N
Stroke
20 mm
Cushioning
No cushioning

