Guided drive DFM-100-80-P-A-GF
170894
GTIN: 4052568139889
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



